??
CAD model selection
Weidmueller 1016100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1016100000
MANUTYPEDESC
Manufacturer Type Description
VG 21 HQ MS68 11.5-15.5
DESCSHORT
Short Description
Cable gland (plastic) Accessories, PG 21, Brass, nickel-plated
DESCLONG
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248725564
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAG746
mounting thread
PG21
BAB664
material
brass nickel-plated
BAC255
Color
gray
AAF040
Mass
0.037 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation