??
CAD model selection
Weidmueller 1014300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1014300000
MANUTYPEDESC
Manufacturer Type Description
WSI 6/2/LD 60-150VDC/AC
DESCSHORT
Short Description
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 6.3 A, G-Si. 1 x 1/4, dark beige
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190084424
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB911
max. supply voltage for defect display
150 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC027
min. supply voltage for defect display
150 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC068
Voltage type for the defective display
AC/DC
BAC140
Combustibility class
V0
BAC159
Design of display of defects
LED
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC922
Design
swiveling
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
150 V
AAF040
Mass
0.025 kg
BAB577
depth
78.402 mm
BAA020
height
60 mm
BAF016
width
11.9 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation