??
CAD model selection
Weidmueller 1014000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1014000000
MANUTYPEDESC
Manufacturer Type Description
WSI 6/2 GZ/DEF63
DESCSHORT
Short Description
Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, 6.3 x 32 mm (1/4 x 1 1/4") dark beige
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190006723
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB911
max. supply voltage for defect display
500 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC027
min. supply voltage for defect display
500 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
beige
BAB943
Design of safety block
Miniature fuses 6,3x32mm
BAC034
Connection type
Screw connection
BAC068
Voltage type for the defective display
AC
BAC140
Combustibility class
V0
BAC159
Design of display of defects
without
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAC922
Design
swiveling
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.024 kg
BAB577
depth
66.474 mm
BAA020
height
59.999 mm
BAF016
width
11.9 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation