??
CAD model selection
Weidmueller 1011560000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1011560000
MANUTYPEDESC
Manufacturer Type Description
IE-PH-V14M-RJ
DESCSHORT
Short Description
housing (industrial ethernet) IP67
DESCLONG
Long Description
Empty housing especially for Industrial Ethernet connectors.
GTIN
4032248718696
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAT099
Color number according to RAL
0
BAA020
height
26.800 mm
BAA351
color
Other
BAB392
certificate/approval
CULUS
BAB577
depth
72.450 mm
BAD304
Bearing track assembly possible
No
BAF016
width
22.300 mm
BAF785
Surface
Galvanized
BAG975
degree of protection
IP67
AAF040
Mass
0.059 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation