??
CAD model selection
Weidmueller 1010850003
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1010850003
MANUTYPEDESC
Manufacturer Type Description
IE-C5DB4RE0003MCSMCS-E
DESCSHORT
Short Description
Ethernet Railway Cable (assembled) M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Number of poles: 4
DESCLONG
Long Description
Ready-for-connection Railway approved data lines with copper wires.
GTIN
4050118412970
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
2x2
AAK322
cable type
SF/UTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
black
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAG975
degree of protection
IP67
BAI969
Length
0.300 m
AAF040
Mass
0.053 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation