??
CAD model selection
Weidmueller 1009800000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1009800000
MANUTYPEDESC
Manufacturer Type Description
VG 29-SS 68 KB 18-25
DESCSHORT
Short Description
Cable gland (metal) VG S (standard stainless steel cable gland) straight, PG 29, 8 mm, OD min. 18 - OD max. 25 mm, Stainless steel 1.4305 (303)
DESCLONG
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248714629
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
41 mm
AAG624
wrench width 2
41 mm
AAG746
mounting thread
PG29
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
25 mm
AAH509
min. sealing range
18 mm
AAQ204
Sealing type
Single-orifice seal
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
8 mm
ABC356
material of the sealing insert
Chloroprene
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
stainless steel - 1.4305
BAC255
Color
gray
BAD656
Without halogens
No
AAF040
Mass
0.117 kg
AAD931
customs tariff number (TARIC)
73269098
URL
URL
Preview - Generation