??
CAD model selection
Weidmueller 1005461000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1005461000
MANUTYPEDESC
Manufacturer Type Description
SAIL-ZW-M12BG-3-10U
DESCSHORT
Short Description
Sensor-actuator adaptor cable (assembled) Connecting line, M12 / M12, 3, 10 m, Twin cabling, pin, straight, 2x socket, straight, black
DESCLONG
Long Description
Ready-to-connect adapter cable for sensor-actuator cables.
GTIN
4032248705221
MANUNAME
Manufacturer Name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB418
Design of the electrical connection (head 1)
M12
AAB734
Cable length can be configured
No
AAB762
Length of the preassembled line
10 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
4 A
AAM076
suitable for cable guide chain
Yes
AAS488
Type of plug-in contact (head 2)
Male (plug)
AAS489
Knurl material
Not relevant
AAT080
Pole number
3
AAW068
Resistant to welding beads
No
AAW072
Torsion-resistant
360
BAB378
Color of coat
black
BAD656
Without halogens
Yes
BAD993
shielded
No
BAG101
Status display present
No
BAH005
rated voltage
250 V
AAF040
Mass
0.503 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation