??
CAD model selection
Weidmueller 1003260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1003260000
MANUTYPEDESC
Manufacturer Type Description
FP BOX ON/OFF
DESCSHORT
Short Description
Energy distribution terminal strip with housing, IP65, Polycarbonate, glass fibre reinforced
DESCLONG
Long Description
The power distribution terminal block ensures safe and efficient distribution of electricity to the power consumers. The enclosure protects the terminal block against external influences.
GTIN
4032248698967
MANUNAME
Manufacturer Name
Weidmueller Group
AAC218
EMC design present
No
AAG078
type of cover
closed
AAG079
extension possible
No
AAG080
DIN-rail present
No
AAT099
Color number according to RAL
9011
BAA351
color
black
BAC461
material of housing
Polycarbonate (PC)
BAD445
Transparent ceiling present
No
BAF728
Mounting plate present
No
BAG533
Lock present
No
BAG640
Assembly type
screwable
BAG975
degree of protection
IP65
AAF040
Mass
0.902 kg
BAB577
depth
163.5 mm
BAA020
height
180.5 mm
BAF016
width
103.477 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation