??
CAD model selection
Weidmueller 1003140000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1003140000
MANUTYPEDESC
Manufacturer Type Description
HDC HQP DOD 2BO
DESCSHORT
Short Description
Housing (industry plug-in connectors) Cover for lower part of housing, Side-locking clamp on lower side, Size: HQ, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248698073
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
BAA097
color of housing
beige
BAA351
color
beige
BAB392
certificate/approval
EAC
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
BAD388
Flap cover present
Yes
AAF040
Mass
0.011 kg
BAB577
depth
26.8 mm
BAA020
height
48.427 mm
BAF016
width
34.9 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation