??
CAD model selection
Weidmueller 1003100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1003100000
MANUTYPEDESC
Manufacturer Type Description
HDC HQM TSLU 1PG21
DESCSHORT
Short Description
Housing (industry plug-in connectors) Cable entry from side, Plug housing, Side-locking clamp on lower side, Size: HQ, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248698035
MANUNAME
Manufacturer Name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Plug-in housing
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
PG21
AAS462
Mounting method of the cable gland
PG
BAA097
color of housing
gray
BAA351
color
silver gray
BAB392
certificate/approval
CE; CULUS
BAC461
material of housing
Zink print cast
AAF040
Mass
0.168 kg
BAB577
depth
65.613 mm
BAA020
height
63.471 mm
BAF016
width
35 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation