??
CAD model selection
Weidmueller 1003040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1003040000
MANUTYPEDESC
Manufacturer Type Description
HDC HQP ALU
DESCSHORT
Short Description
Housing (industry plug-in connectors) Bulkhead housing, Side-locking clamp on lower side, Size: HQ, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248697977
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Transverse strap
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
BAA097
color of housing
beige
BAA351
color
beige
BAB392
certificate/approval
CE; CURUS
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
AAF040
Mass
0.027 kg
BAB577
depth
43.411 mm
BAA020
height
57.65 mm
BAF016
width
35 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation