??
CAD model selection
Weidmueller 0636800000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0636800000
MANUTYPEDESC
Manufacturer Type Description
FM 5/TS35
DESCSHORT
Short Description
Mounting foot on mounting rail, TS 35, M 5
DESCLONG
Long Description
A mounting foot makes it easier to remove the terminal block.
GTIN
4008190152949
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Steel
AAF040
Mass
0.005 kg
BAB577
depth
6.75 mm
BAA020
height
51.9 mm
BAF016
width
14 mm
AAD931
customs tariff number (TARIC)
73269098
URL
URL
Preview - Generation