??
CAD model selection
Weidmueller 0636620000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0636620000
MANUTYPEDESC
Manufacturer Type Description
SAKG 70/35 II/GW
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 70 mm², 1000 V, 192 A, Number of connections: 1
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190157876
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
192 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
192 A
BAA020
height
84 mm
BAA303
Power loss, static, current-independent [Pls]
6.140 W
BAA351
color
yellow
BAB577
depth
51.400 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
Duroplastic
BAC677
Max. line cross section, rigid
16 mm²
BAC740
Min. line cross section, rigid
10 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAF016
width
32 mm
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000 V
AAF040
Mass
0.189 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation