??
CAD model selection
Weidmueller 0635960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0635960000
MANUTYPEDESC
Manufacturer Type Description
KLBUE SH1
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 16.00
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4008190007140
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
26.500 mm
BAB577
depth
16 mm
BAD124
Explosion tested design (EEx e)
No
BAF016
width
15 mm
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation