??
CAD model selection
Weidmueller 0620420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0620420000
MANUTYPEDESC
Manufacturer Type Description
MK 6/2
DESCSHORT
Short Description
Single- and multi-pole terminal strip, Screw connection, 6 mm², 690 V, 41 A, Number of poles: 2, 23 mm, medium yellow
DESCLONG
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190020569
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
41 A
AAP404
Number of contact points per pole
4
AAS574
Rated current [In] for the power loss specification
41 A
AAT080
Pole number
2
BAA303
Power loss, static, current-independent [Pls]
1.310 W
BAA351
color
yellow
BAC034
Connection type
Screw connection
BAC140
Combustibility class
5V
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAG626
Transparent
No
BAH005
rated voltage
690 V
AAF040
Mass
0.021 kg
BAB577
depth
22 mm
BAA020
height
23 mm
BAF016
width
23.2 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation