??
CAD model selection
Weidmueller 0608220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0608220000
MANUTYPEDESC
Manufacturer Type Description
SAK 35N/35 KRG
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190126278
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
AAB789
max. connectable conductor cross-section multiple wire
50 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
4 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
125 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
125 A
BAA020
height
58 mm
BAA303
Power loss, static, current-independent [Pls]
4 W
BAA351
color
yellow
BAB577
depth
60 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
35 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
2.500 mm²
BAC740
Min. line cross section, rigid
2.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAF016
width
16 mm
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800 V
AAF040
Mass
0.073 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation