??
CAD model selection
Weidmueller 0597660000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0597660000
MANUTYPEDESC
Manufacturer Type Description
TOP1.5GS8/180 5 2STI OR
DESCSHORT
Short Description
PCB terminal, 5.08 mm, Number of poles: 8, Conductor outlet direction: 180°, TOP connection
DESCLONG
Long Description
PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.
GTIN
4032248189137
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Screw connection
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
CuZn
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
21 19 A
AAG644
down force size
0.6x3.5
AAH185
assembly height
19.500 mm
AAP798
Application standards
CSA; EAC; MARITREG
AAT080
Pole number
8
AAZ315
Rated voltage (II/2)
630 V
AAZ316
Rated voltage (III/2)
320 V
AAZ317
Rated voltage (III/3)
250 V
AAZ321
Rated surge voltage (II/2)
2.500 kV
AAZ322
Rated surge voltage (III/2)
2.500 kV
AAZ323
Rated surge voltage (III/3)
2.500 kV
AAZ327
Grid dimensions 1
5.080 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ332
Pin length
4.500 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.500 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
2.500 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.500 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
2.500 mm²
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.300 mm
AAZ354
Recommended drill hole diameter pin
1.300 mm
AAZ356
Pin dimensions (mm)
0,8 x 1
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ365
Coating conductor contact area
Tin (Sn)
AAZ541
min. connectable conductor size (AWG/KCMIL)
26
AAZ542
max. connectable conductor size (AWG/KCMIL)
14
BAA020
height
24 mm
BAA097
color of housing
orange
BAB577
depth
18.500 mm
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAF016
width
42.440 mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.028 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation