??
CAD model selection
Weidmueller 0569660000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0569660000
MANUTYPEDESC
Manufacturer Type Description
ZB 16/6K GE/GN
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190043681
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.008 kg
BAB577
depth
31.979 mm
BAA020
height
24.9 mm
BAF016
width
9.7 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation