??
CAD model selection
Weidmueller 0565460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0565460000
MANUTYPEDESC
Manufacturer Type Description
ZB 4/6K GE/GN
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190032609
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.004 kg
BAB577
depth
24.141 mm
BAA020
height
25 mm
BAF016
width
6 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation