??
CAD model selection
Weidmueller 0556800000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0556800000
MANUTYPEDESC
Manufacturer Type Description
ZB 16/6
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190007751
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.007 kg
BAB577
depth
30.7 mm
BAA020
height
12 mm
BAF016
width
9.75 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation