??
CAD model selection
Weidmueller 0556700000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0556700000
MANUTYPEDESC
Manufacturer Type Description
ZB 4/6
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190188412
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.003 kg
BAB577
depth
19.991 mm
BAA020
height
12 mm
BAF016
width
5.3 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation