??
CAD model selection
Weidmueller 0525910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0525910000
MANUTYPEDESC
Manufacturer Type Description
ZBE 6K SW
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190977054
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.010 kg
BAB577
depth
37.4 mm
BAA020
height
22.5 mm
BAF016
width
7.9 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation