??
CAD model selection
Weidmueller 0514510000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0514510000
MANUTYPEDESC
Manufacturer Type Description
TS 35X7.5/LL 1M/ST/ZN
DESCSHORT
Short Description
Terminal rail, with slot, Accessories, 35 x 7.5 x 1000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4008190116620
MANUNAME
Manufacturer Name
Weidmueller Group
AAC899
Bore holes distance, centric
36 mm
AAG011
thickness of material
1 mm
AAO740
Hole, form of
Oblong hole
BAA018
length
1000 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.314 kg
BAA020
height
35 mm
BAF016
width
1000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation