??
CAD model selection
Weidmueller 0514300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0514300000
MANUTYPEDESC
Manufacturer Type Description
TSK 35X15 2M PVC/GR
DESCSHORT
Short Description
Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, PVC, untreated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4008190052263
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG011
thickness of material
3 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
PVC
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
3 mm
BAF785
Surface
untreated
AAF040
Mass
0.206 kg
BAA020
height
35 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
39162000
URL
URL
Preview - Generation