??
CAD model selection
Weidmueller 0502810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0502810000
MANUTYPEDESC
Manufacturer Type Description
ZB 16K SW
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190332563
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.009 kg
BAB577
depth
26.805 mm
BAA020
height
19 mm
BAF016
width
9.7 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation