??
CAD model selection
Weidmueller 0502680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0502680000
MANUTYPEDESC
Manufacturer Type Description
ZB 35K BL M6X16
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190004385
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.019 kg
BAB577
depth
34 mm
BAA020
height
32 mm
BAF016
width
14 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation