??
CAD model selection
Weidmueller 0502120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0502120000
MANUTYPEDESC
Manufacturer Type Description
SAKS 5/35
DESCSHORT
Short Description
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 16 mm², 400 V, 63 A, E18, medium yellow
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190142360
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
AAB789
max. connectable conductor cross-section multiple wire
16 mm²
AAB911
max. supply voltage for defect display
400 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC027
min. supply voltage for defect display
400 V
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
63 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
2.430 W
BAA351
color
yellow
BAC034
Connection type
Screw connection
BAC068
Voltage type for the defective display
AC
BAC140
Combustibility class
V0
BAC159
Design of display of defects
without
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
16 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAC922
Design
screwable
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.108 kg
BAB577
depth
61.15 mm
BAA020
height
80 mm
BAF016
width
27.6 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation