??
CAD model selection
Weidmueller 0499560000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0499560000
MANUTYPEDESC
Manufacturer Type Description
SAK 2.5/10/35
DESCSHORT
Short Description
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 800 V, 24 A, 6.1 mm, beige / yellow
DESCLONG
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190016210
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
24 A
AAP404
Number of contact points per pole
2
AAS574
Rated current [In] for the power loss specification
24 A
BAA020
height
44.500 mm
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
multi-colored
BAB577
depth
44.500 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAF016
width
6.100 mm
BAG626
Transparent
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800 V
AAF040
Mass
0.068 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation