??
CAD model selection
Weidmueller 0499280000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0499280000
MANUTYPEDESC
Manufacturer Type Description
NT 16/35 10X3 BL
DESCSHORT
Short Description
Neutral conductor modular terminal, Screw connection, 16, 400 V, 76 A, TS 35, blue
DESCLONG
Long Description
The neutral conductor disconnect terminal has a longitudinal disconnector for connecting to a neutral conductor busbar. It is used to measure the insulation resistance against earth. It also enables simple testing without any need to disconnect the neutral conductor.
GTIN
4008190086077
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
2.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
76 A
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
76 A
BAA020
height
59.500 mm
BAA303
Power loss, static, current-independent [Pls]
2.430 W
BAA351
color
blue
BAB577
depth
58 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
16 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
2.500 mm²
BAC740
Min. line cross section, rigid
2.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAF016
width
12 mm
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.025 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation