??
CAD model selection
Weidmueller 0485760000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0485760000
MANUTYPEDESC
Manufacturer Type Description
HP 3 ADP3
DESCSHORT
Short Description
End and partition plate for terminals, End and intermediate plate, 82 mm x 3 mm, beige
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190030254
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V2
BAD581
Latchable present
Yes
BAE496
min. thickness
3 mm
AAF040
Mass
0.008 kg
BAA020
height
86.4 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation