??
CAD model selection
Weidmueller 0484060000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0484060000
MANUTYPEDESC
Manufacturer Type Description
DK 4/32 1D CSA A1
DESCSHORT
Short Description
Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 32, beige / yellow
DESCLONG
Long Description
Terminal block with electronic components.
GTIN
4008190006891
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
10 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
2
BAA020
height
50 mm
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
multi-colored
BAB577
depth
54 mm
BAB989
Construction elements type
Diode
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAF016
width
6 mm
BAG640
Assembly type
Top-hat/g-rail TH35/G32
BAH005
rated voltage
380 V
AAF040
Mass
0.013 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation