??
CAD model selection
Weidmueller 0480120000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0480120000
MANUTYPEDESC
Manufacturer Type Description
MF 1/8 4X6.3/2.8
DESCSHORT
Short Description
Single- and multi-pole terminal strip, Flat-blade connection, 2.5 mm², 400 V, 8 A, Number of poles: 8, 68 mm, medium yellow
DESCLONG
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190017170
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
8 A
AAP404
Number of contact points per pole
8
AAS574
Rated current [In] for the power loss specification
8 A
AAT080
Pole number
8
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
yellow
BAC034
Connection type
Flat plug-in connector
BAC140
Combustibility class
5V
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAG626
Transparent
No
BAH005
rated voltage
400 V
AAF040
Mass
0.035 kg
BAB577
depth
21.9 mm
BAA020
height
40 mm
BAF016
width
68 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation