??
CAD model selection
Weidmueller 0459500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0459500000
MANUTYPEDESC
Manufacturer Type Description
ZBE 6
DESCSHORT
Short Description
Clamping yoke (bus-bar)
DESCLONG
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190032692
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.007 kg
BAB577
depth
28 mm
BAA020
height
19 mm
BAF016
width
8.004 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation