??
CAD model selection
Weidmueller 0448460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0448460000
MANUTYPEDESC
Manufacturer Type Description
STL 5/EN
DESCSHORT
Short Description
Stud terminal, Screw connection, 16 mm², 800 V, 76 A, M 5, TS 32, TS 35, dark beige
DESCLONG
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4008190519834
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
76 A
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
76 A
BAA303
Power loss, static, current-independent [Pls]
2.430 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
G track G32
BAH005
rated voltage
800 V
AAF040
Mass
0.025 kg
BAB577
depth
39.17 mm
BAA020
height
54.225 mm
BAF016
width
16.4 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation