??
CAD model selection
Weidmueller 0445600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0445600000
MANUTYPEDESC
Manufacturer Type Description
MEW 1/32
DESCSHORT
Short Description
End bracket, Steel, grey, Rail: TS 32, when screwed in
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4008190178093
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
gray
BAB664
material
Metal film
BAB838
Type of locking
screwable
BAG640
Assembly type
Top-hat/g-rail TH35/G32
AAF040
Mass
0.018 kg
BAB577
depth
28.5 mm
BAA020
height
30 mm
BAF016
width
10.402 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation