??
CAD model selection
Weidmueller 0430500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0430500000
MANUTYPEDESC
Manufacturer Type Description
G 20/0.25A/F
DESCSHORT
Short Description
Miniature fuse, quick-acting, 0.25 A, G-Si. 5 x 20
DESCLONG
Long Description
Miniature fuse with melting wire.
GTIN
4008190153991
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
0.250 A
AAG004
dimensions
5x25 mm
AAG005
optical defect indication present
No
AAG457
release characteristic
fast (F)
BAH005
rated voltage
250 V
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85361010
URL
URL
Preview - Generation