??
CAD model selection
Weidmueller 0382860000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0382860000
MANUTYPEDESC
Manufacturer Type Description
EW 15
DESCSHORT
Short Description
End bracket, Polyamide 66, beige, Rail: TS 15, Direct mounting
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4008190187804
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAB664
material
Plastic
BAB838
Type of locking
screwable
BAC140
Combustibility class
V2
BAG640
Assembly type
Top-hat rail TH15
AAF040
Mass
0.003 kg
BAB577
depth
20.8 mm
BAA020
height
25.529 mm
BAF016
width
9.5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation