??
CAD model selection
Weidmueller 0374660000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0374660000
MANUTYPEDESC
Manufacturer Type Description
EK 16
DESCSHORT
Short Description
PE terminal, Screw connection, 16 mm², 800 V, Number of connections: 2, Number of levels: 1, yellow, green
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190139889
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
AAB789
max. connectable conductor cross-section multiple wire
16 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB940
min. connectable conductor cross-section multiple wire
4 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAA020
height
50 mm
BAA351
color
yellow
BAB577
depth
50 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
16 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
4 mm²
BAC740
Min. line cross section, rigid
4 mm²
BAD570
PEN function possible
Yes
BAD774
Closing plate required
No
BAF016
width
12 mm
BAG640
Assembly type
G track G32
AAF040
Mass
0.047 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation