??
CAD model selection
Weidmueller 0346460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0346460000
MANUTYPEDESC
Manufacturer Type Description
AKZ 4 LL VS
DESCSHORT
Short Description
Feed-through terminal block, Solder connection, 1.5 mm², 250 V, 17.5 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190009526
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
17.500 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
17.500 A
BAA303
Power loss, static, current-independent [Pls]
0.560 W
BAA351
color
multi-colored
BAC034
Connection type
Soldering lug connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH15
BAH005
rated voltage
250 V
AAF040
Mass
0.004 kg
BAB577
depth
29.286 mm
BAA020
height
51.441 mm
BAF016
width
6 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation