??
CAD model selection
Weidmueller 0329761001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0329761001
MANUTYPEDESC
Manufacturer Type Description
RSX LOETST. LP
DESCSHORT
Short Description
Interface modul for assembly
DESCLONG
Long Description
Transfer module for the free mounting of axial components such as resistors, diodes and capacitors.
GTIN
4032248043729
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
70 mm
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
42 mm
BAF016
width
35 mm
AAF040
Mass
0.036 kg
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation