??
CAD model selection
Weidmueller 0324560000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0324560000
MANUTYPEDESC
Manufacturer Type Description
AKZ 4 SS SE 6.3/2.8
DESCSHORT
Short Description
Feed-through terminal block, Flat-blade connection, 2.5 mm², 400 V, 8 A, Number of connections: 4
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190125301
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
8 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
8 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
multi-colored
BAC034
Connection type
Flat plug-in connector
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
2.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH15
BAH005
rated voltage
400 V
AAF040
Mass
0.003 kg
BAB577
depth
29 mm
BAA020
height
28.15 mm
BAF016
width
8.5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation