??
CAD model selection
Weidmueller 0323100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0323100000
MANUTYPEDESC
Manufacturer Type Description
EK 2
DESCSHORT
Short Description
PE terminal, Screw connection, 10 mm², Number of connections: 2, Number of levels: 1, yellow, green
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190013585
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAA351
color
yellow
BAC034
Connection type
Screw connection
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAD570
PEN function possible
No
BAD774
Closing plate required
No
BAG640
Assembly type
G track G32
AAF040
Mass
0.033 kg
BAB577
depth
34 mm
BAA020
height
52 mm
BAF016
width
10.402 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation