??
CAD model selection
Weidmueller 0300720000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0300720000
MANUTYPEDESC
Manufacturer Type Description
AKA 2.5
DESCSHORT
Short Description
Feed-through terminal block, Solder connection, 2.5 mm², 400 V, 20 A, Number of connections: 1
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190072018
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
20 A
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
20 A
BAA020
height
20 mm
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
yellow
BAB577
depth
23.500 mm
BAC034
Connection type
Soldering lug connection
BAC140
Combustibility class
V0
BAC487
material of insulation
Duroplastic
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAF016
width
6 mm
BAH005
rated voltage
400 V
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation