??
CAD model selection
Weidmueller 0294900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0294900000
MANUTYPEDESC
Manufacturer Type Description
VP 13,5-MS65
DESCSHORT
Short Description
Sealing plugs (metal) PG 13.5, 6 mm
DESCLONG
Long Description
Metal plug to seal surplus threaded holes and to maintain the IP protection rating.
GTIN
4008190053383
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAG746
mounting thread
PG13.5
AAH500
glass-fiber reinforced
No
AAS481
type of connection thread
PG
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
6 mm
BAB664
material
brass nickel-plated
BAB707
overall height
9 mm
BAC255
Color
gray
BAD656
Without halogens
Yes
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
74198090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation