??
CAD model selection
Weidmueller 0294260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0294260000
MANUTYPEDESC
Manufacturer Type Description
SAKR LL 2STB
DESCSHORT
Short Description
Test-disconnect terminal, Solder connection, 1.5 mm², 250 V, 10 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 32, beige / yellow
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4008190029791
MANUNAME
Manufacturer Name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
10 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
10 A
BAA303
Power loss, static, current-independent [Pls]
0.560 W
BAA351
color
multi-colored
BAB927
Design of longitudinal or transverse separation
swiveling
BAC034
Connection type
Soldering lug connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD370
Integrated test connector present
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
G track G32
BAH005
rated voltage
250 V
AAF040
Mass
0.009 kg
BAB577
depth
37.805 mm
BAA020
height
58.357 mm
BAF016
width
6.4 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation