??
CAD model selection
Weidmueller 0282900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0282900000
MANUTYPEDESC
Manufacturer Type Description
H10,0/12
DESCSHORT
Short Description
Wire end ferrule, Standard, 10 mm², Stripping length: 12 mm, No
DESCLONG
Long Description
Electrogalvanised copper sleeve for the protection of stripped flexible conductors. Crimping the wire-end ferrule protects the wires and enables permanently stable electrical connections.
GTIN
4008190075972
MANUNAME
Manufacturer Name
Weidmueller Group
AAH324
bandware
No
AAI844
nominal cross section
10 mm²
BAB664
material
Copper
BAC477
Shell length
12 mm
BAD696
suitable for short-circuit-proof lines
No
BAF786
Type of surface
Tin-plated
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation