??
CAD model selection
Weidmueller 0279680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0279680000
MANUTYPEDESC
Manufacturer Type Description
SAK 2.5 BL
DESCSHORT
Short Description
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190076474
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
100 °C
AAF726
rated current
24 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
24 A
BAA020
height
36.500 mm
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
blue
BAB577
depth
46.500 mm
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAF016
width
6 mm
BAG640
Assembly type
G track G32
BAH005
rated voltage
800 V
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation