??
CAD model selection
Weidmueller 0271180000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0271180000
MANUTYPEDESC
Manufacturer Type Description
AP SAK16 BL
DESCSHORT
Short Description
End plate (terminals) 50 mm x 1.5 mm, blue
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190169800
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V2
BAD581
Latchable present
Yes
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.004 kg
BAA020
height
50 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation