??
CAD model selection
Weidmueller 0270960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0270960000
MANUTYPEDESC
Manufacturer Type Description
QS 2/8/4
DESCSHORT
Short Description
Cross-connector (terminal) Plugged, Number of poles: 2, Pitch in mm: 8.00, Insulated: Yes, 44 A, beige
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190077006
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
8 mm
AAF726
rated current
44 A
AAP367
Number of bridged terminals
2
BAA351
color
beige
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation