??
CAD model selection
Weidmueller 0258660000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0258660000
MANUTYPEDESC
Manufacturer Type Description
EW 35/SCHA/M3
DESCSHORT
Short Description
End bracket, Wemid, beige, Rail: TS 35, when screwed in
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4008190033477
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
beige
BAB664
material
Plastic
BAB838
Type of locking
screwable
BAC140
Combustibility class
V2
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.010 kg
BAB577
depth
31.65 mm
BAA020
height
45.3 mm
BAF016
width
17 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation